NPN Bipolar Junction Transistor, TO-92

Favorite

Overview

The NPN Bipolar Junction Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • Power supplies
  • Power supplies
  • Pb-Free Packages
  • High Gain

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2N4401BU

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

NPN

General Purpose

0.75

0.6

40

60

6

1.2

-

100

300

250

0.625

$0.0325

More Details

2N4401TA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

NPN

General Purpose

0.75

0.6

40

60

6

1.2

-

100

300

250

0.625

$0.0352

More Details

2N4401TAR

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

NPN

General Purpose

0.75

0.6

40

60

6

1.2

-

100

300

250

0.625

$0.0352

More Details

2N4401TF

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

N

NPN

General Purpose

0.75

0.6

40

60

6

1.2

-

100

300

250

0.625

$0.0352

More Details

2N4401TFR

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

N

NPN

General Purpose

0.75

0.6

40

60

6

1.2

-

100

300

250

0.625

$0.0337

More Details

Show More

1-25 of 25

Products per page

Jump to :